IESNA:LM-63-2002
[TEST]P949653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20655
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2423.5 3034.4 3586.7 4014.2 4362.9 4560.1 4652.9 4686 4853.3 5211.6
5803.3 6550.7 7286.4 7873.9 8387.8 8856.9 9153.3 9229 9046.7 8585
7653.2 6042.2 4987.7 4177.4 3308.4 2327.5 1530 1072.6 837 722.9
655.7 551.2 467 162.1 78.9 12.8 0
2423.5 3055.7 3613.4 4048.4 4368.2 4584.7 4695.5 4726.5 4865.1 5188.1
5735.1 6467.6 7189.4 7797.1 8316.4 8785.5 9137.3 9264.2 9148 8756.7
7978.4 6490 5189.2 4357.6 3499.3 2537.6 1668.6 1125.9 863.6 748.5
662.1 559.8 471.3 200.4 84.2 16 0
2423.5 3029.1 3576 4015.3 4357.6 4606 4743.5 4802.2 4910.9 5200.9
5666.9 6317.2 7010.3 7621.2 8114.9 8509.3 8879.3 9059.5 9013.7 8701.3
8075.4 7052.9 5622.1 4624.1 3772.2 2840.4 1896.8 1260.2 931.9 774.1
683.4 594.9 509.6 389.2 198.3 23.5 0
2423.5 3029.1 3560 3998.3 4364 4644.4 4832 4930.1 5032.5 5256.4
5602.9 6107.2 6706.4 7281.1 7743.8 8123.4 8442.2 8700.2 8769.5 8667.1
8290.8 7592.4 6611.5 5450.4 4357.6 3386.3 2368 1516.1 1034.2 786.9
679.2 589.6 503.2 400.9 281.5 109.8 0
2423.5 2939.5 3454.5 3904.4 4290.4 4631.6 4903.5 5083.6 5198.8 5375.8
5663.7 6033.6 6512.4 6999.6 7437.8 7815.2 8122.3 8395.3 8589.3 8641.6
8538.1 8220.4 7604.1 6672.3 5583.7 4471.6 3331.9 2196.4 1379.7 925.5
705.8 626.9 544.8 415.8 280.4 87.4 0
2423.5 2892.6 3357.5 3795.7 4200.8 4576.1 4917.3 5187.1 5370.5 5542.1
5757.5 6066.7 6424.9 6850.3 7278.9 7705.4 8067.9 8351.5 8565.9 8742.8
8880.4 8834.5 8641.6 8203.3 7446.3 6465.4 5204.1 3990.8 2683.6 1656.9
1074.7 734.6 532 322 162.1 42.6 0
2423.5 2803 3207.1 3619.7 4020.6 4414.1 4793.6 5131.6 5412 5637
5865.2 6114.7 6388.7 6729.9 7121.2 7564.7 8021 8461.4 8851.6 9194.9
9507.3 9850.6 10005.2 10101.2 10079.9 9644.8 8814.3 7491.1 5740.4 3888.4
2244.4 1165.4 594.9 343.3 167.4 57.6 0
2423.5 2734.8 3058.9 3412.9 3779.7 4126.2 4498.3 4859.7 5207.3 5514.4
5821.5 6106.1 6364.1 6642.4 6934.6 7248 7611.6 8023.2 8473.1 8950.8
9472.1 10220.6 10825.1 11194 11614.1 11918 11957.4 11549.1 10487.1 8768.4
6388.7 4123 2101.5 857.2 306 59.7 0
2423.5 2612.2 2840.4 3104.8 3394.8 3701.8 4014.2 4323.4 4629.4 4944
5273.4 5578.4 5909.9 6256.5 6616.8 6978.3 7379.2 7829.1 8327 8891
9550 10549 11540.6 12219.7 13086.5 14106.9 15198.7 15926.9 15771.2 14305.2
11286.8 7317.3 3103.7 947.9 298.5 61.8 0
2423.5 2590.9 2818 3061.1 3335.1 3625.1 3921.5 4216.8 4509 4805.4
5097.5 5400.3 5720.2 6066.7 6424.9 6797 7210.7 7668.1 8179.9 8763.1
9420.9 10478.6 11477.6 12213.3 13139.9 14251.9 15443.9 16203 16059.1 14500.3
11219.6 6861 2629.2 726.1 234.6 53.3 0
2423.5 2509.8 2627.1 2784.9 2975.8 3183.7 3393.7 3614.4 3842.6 4072.9
4305.3 4545.2 4787.2 5043.1 5318.2 5609.3 5929.1 6291.6 6728.8 7227.8
7835.5 8801.5 9534 10256.8 11138.6 12199.5 13195.3 13627.1 13176.1 11456.3
8457.1 4707.3 1357.3 284.7 94.9 21.3 0
2423.5 2450.1 2516.2 2611.1 2742.3 2884.1 3038.7 3197.5 3358.5 3530.2
3697.6 3858.6 4024.9 4190.2 4365 4549.5 4743.5 4979.2 5252.1 5606.1
6117.9 6753.3 7186.2 7670.2 8249.2 8880.4 9311.1 9160.8 8408.1 6996.4
5052.7 2585.5 843.4 251.6 86.4 20.3 0
2423.5 2396.8 2406.4 2450.1 2521.6 2595.1 2692.2 2788.1 2883 2982.2
3068.5 3146.4 3211.4 3271.1 3312.7 3339.3 3366 3384.1 3414 3483.3
3649.6 3747.7 3765.8 3802.1 3858.6 3909.8 3770.1 3327.6 2696.4 1998.1
1358.3 769.8 386 163.1 78.9 27.7 0
2423.5 2284.9 2202.8 2160.1 2155.9 2172.9 2201.7 2233.7 2256.1 2269.9
2268.9 2242.2 2200.6 2142 2064.2 1969.3 1855.2 1736.8 1628.1 1526.8
1422.3 1329.6 1251.7 1187.7 1132.3 1075.8 1005.4 910.5 779.4 603.5
439.3 323.1 223.9 143.9 82.1 23.5 0
2423.5 2181.4 2031.1 1965 1949 1962.9 1992.7 2024.7 2040.7 2036.4
2014.1 1974.6 1917 1845.6 1762.4 1677.1 1588.6 1500.1 1412.7 1316.8
1219.7 1132.3 1068.3 1029.9 1015 1017.2 1015 985.2 911.6 789
600.3 413.7 290 190.8 94.9 21.3 0
2423.5 2100.4 1919.2 1847.7 1850.9 1891.4 1936.2 1965 1967.1 1947.9
1910.6 1857.3 1794.4 1721.9 1645.1 1569.4 1489.5 1405.3 1318.9 1238.9
1178.2 1125.9 1090.7 1068.3 1049.1 1026.8 991.6 955.3 910.5 839.1
730.3 573.6 376.4 207.9 99.2 21.3 0
2423.5 2022.6 1836 1788 1817.9 1873.3 1917 1938.4 1929.8 1896.8
1845.6 1784.8 1714.5 1645.1 1571.6 1500.1 1451.1 1392.5 1318.9 1260.2
1220.8 1168.6 1086.5 1021.4 978.8 937.2 894.5 851.9 813.5 778.3
736.7 669.6 548 420.1 246.3 59.7 0
2423.5 1978.9 1792.3 1765.6 1816.8 1870.1 1913.8 1926.6 1906.4 1854.1
1791.2 1719.8 1643 1574.8 1516.1 1483.1 1443.6 1403.1 1363.7 1276.2
1198.4 1136.6 1074.7 1017.2 957.4 905.2 854 807.1 758.1 701.6
646.1 596 522.4 451 315.6 122.6 0
2423.5 1941.6 1764.6 1761.4 1817.9 1869 1907.4 1911.7 1880.8 1824.3
1752.8 1673.9 1603.6 1538.5 1494.8 1457.5 1409.5 1344.5 1286.9 1217.6
1164.3 1104.6 1045.9 992.6 947.9 902 853 802.8 744.2 679.2
607.7 544.8 463.8 350.8 232.4 97 0
2423.5 1920.2 1750.7 1760.3 1822.1 1872.2 1906.4 1900 1860.5 1793.3
1710.2 1632.4 1566.2 1516.1 1492.7 1436.2 1348.7 1247.5 1206.9 1172.8
1112 1065.1 1024.6 964.9 920.1 884.9 839.1 784.7 719.7 648.2
570.4 536.3 461.7 301.7 219.6 134.3 0
2423.5 1916 1742.2 1761.4 1823.2 1874.4 1905.3 1896.8 1848.8 1773.1
1688.9 1612.1 1547.1 1516.1 1479.9 1408.5 1280.5 1196.3 1175 1133.4
1080.1 1022.5 968.1 926.5 900.9 878.5 837 785.8 723.9 652.5
576.8 596 475.5 317.7 242 89.6 0
2423.5 1916 1741.1 1764.6 1824.3 1875.4 1904.2 1900 1853.1 1774.2
1688.9 1611 1546 1517.2 1476.7 1404.2 1270.9 1197.3 1180.3 1132.3
1076.9 1014 969.2 913.7 906.3 878.5 835.9 785.8 728.2 651.4
578.9 587.5 408.4 328.4 238.8 86.4 0
